IESNA:LM-63-2002
[TEST]P954983
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31428
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4321.6 4647.5 4997.4 5349 5618.4 5783.4 5883.8 5940.2 6002.3 6074.5
6167.3 6293.4 6463.4 6664 6907.8 7318.2 7938.4 8761 9776.7 11047
12712 14623.2 16658 18508.7 19627.2 19059.2 17922.5 16399.3 14569.3 12388.6
9630 6880.4 4503.2 2617.7 1151.7 356.5 0
4321.6 4665.1 5058.9 5449.1 5736.8 5911.8 5994.5 6014.9 6028.4 6040.3
6059.6 6100.7 6176 6270.5 6426.2 6751.7 7322.4 8149.7 9227.6 10512.8
12052.1 13824.2 15868.6 18078.8 20294.9 20883.6 19634.7 18027.8 16340.6 14421.2
11733.7 8844.2 6155.4 3747.2 1751.2 558 0
4321.6 4682.8 5120.6 5549.1 5855.2 6040 6105.2 6089.7 6054.6 6006.2
5951.8 5907.8 5888.7 5877.1 5944.8 6185.3 6706.3 7538.5 8678.4 9978.5
11392.4 13025.4 15079.2 17648.8 20962.7 22707.9 21346.9 19656.2 18112 16454
13837.5 10808.2 7807.4 4876.8 2350.7 759.5 0
4321.6 4707.8 5181.6 5639.2 5960.9 6135.5 6165 6090.9 5975.8 5843
5704 5579.6 5484.8 5420.1 5468.5 5752.4 6384.4 7353.1 8596.6 9961.9
11395.2 12944.6 14764.3 17017.2 20178.3 22619.5 21685.7 19815.1 18183 16505.1
14026.4 11078.5 8143.4 5252.1 2669.9 937.6 0
4321.6 4732.9 5242.8 5729.2 6066.5 6230.7 6225.1 6091.9 5897 5679.8
5456.3 5251.6 5080.8 4963.1 4992.4 5319.6 6062.5 7167.7 8514.7 9945.4
11398.1 12863.7 14449.4 16385.7 19393.9 22531 22024.3 19973.8 18254.1 16556
14215.2 11348.8 8479.4 5627.6 2989.1 1115.7 0
4321.6 4747.8 5276 5783.4 6130.5 6277.1 6226.7 6024.7 5748.8 5461.7
5191.4 4958.1 4775 4675.7 4792.8 5306.7 6289.7 7663.2 9308.6 11090.6
12874 14626.7 16411.5 18366.9 21268.8 24248.5 24207 22248.1 20287.9 18147.2
15453.2 12289.9 9190.2 6116.8 3391.1 1316.7 0
4321.6 4762.7 5309.2 5837.7 6194.2 6323.6 6228.4 5957.6 5600.5 5243.7
4926.6 4664.6 4469.2 4388.3 4593.3 5293.7 6516.9 8158.7 10102.6 12235.5
14349.9 16389.7 18373.5 20348.1 23143.7 25966.2 26389.9 24522.1 22321.5 19738.3
16691.1 13231 9900.6 6606 3792.9 1517.7 0
4321.6 4770.2 5329.2 5867 6222.7 6339.2 6211.8 5896 5492.6 5108.7
4784.6 4524.9 4339.7 4286.6 4569.5 5402.2 6780.6 8638.3 10890.6 13389.2
15872.8 18273.9 20619.7 22892.3 25867.7 28557.9 28903 27045.9 24493.4 21365
17836.2 14043.1 10327.1 6783.9 3893.9 1526.3 0
4321.6 4777.7 5349.5 5896.2 6251.1 6354.7 6195.2 5834.4 5384.6 4973.7
4643 4385.5 4210.2 4184.8 4545.8 5510.6 7044.3 9117.9 11678.8 14542.8
17395.6 20157.9 22866 25436.4 28591.7 31149.3 31415.8 29569.8 26665.2 22991.5
18981.3 14855.4 10753.5 6961.7 3994.9 1534.8 0
4321.6 4774.3 5364.7 5910.3 6261.9 6356.4 6175.6 5790.9 5318.3 4900.4
4573.7 4320 4149.2 4140.9 4542.2 5567 7175.6 9399.4 12157.3 15220.2
18316.3 21261.5 24178.5 27064 30350.8 32775.3 32800.2 30654.3 27268 23052.5
18674.5 14328 9905.2 6295 3460.9 1288.5 0
4321.6 4777.7 5349.5 5896.2 6251.1 6354.7 6195.2 5834.4 5384.6 4973.7
4643 4385.5 4210.2 4184.8 4545.8 5510.6 7044.3 9117.9 11678.8 14542.8
17395.6 20157.9 22866 25436.4 28591.7 31149.3 31415.8 29569.8 26665.2 22991.5
18981.3 14855.4 10753.5 6961.7 3994.9 1534.8 0
4321.6 4770.2 5329.2 5867 6222.7 6339.2 6211.8 5896 5492.6 5108.7
4784.6 4524.9 4339.7 4286.6 4569.5 5402.2 6780.6 8638.3 10890.6 13389.2
15872.8 18273.9 20619.7 22892.3 25867.7 28557.9 28903 27045.9 24493.4 21365
17836.2 14043.1 10327.1 6783.9 3893.9 1526.3 0
4321.6 4762.7 5309.2 5837.7 6194.2 6323.6 6228.4 5957.6 5600.5 5243.7
4926.6 4664.6 4469.2 4388.3 4593.3 5293.7 6516.9 8158.7 10102.6 12235.5
14349.9 16389.7 18373.5 20348.1 23143.7 25966.2 26389.9 24522.1 22321.5 19738.3
16691.1 13231 9900.6 6606 3792.9 1517.7 0
4321.6 4747.8 5276 5783.4 6130.5 6277.1 6226.7 6024.7 5748.8 5461.7
5191.4 4958.1 4775 4675.7 4792.8 5306.7 6289.7 7663.2 9308.6 11090.6
12874 14626.7 16411.5 18366.9 21268.8 24248.5 24207 22248.1 20287.9 18147.2
15453.2 12289.9 9190.2 6116.8 3391.1 1316.7 0
4321.6 4732.9 5242.8 5729.2 6066.5 6230.7 6225.1 6091.9 5897 5679.8
5456.3 5251.6 5080.8 4963.1 4992.4 5319.6 6062.5 7167.7 8514.7 9945.4
11398.1 12863.7 14449.4 16385.7 19393.9 22531 22024.3 19973.8 18254.1 16556
14215.2 11348.8 8479.4 5627.6 2989.1 1115.7 0
4321.6 4707.8 5181.6 5639.2 5960.9 6135.5 6165 6090.9 5975.8 5843
5704 5579.6 5484.8 5420.1 5468.5 5752.4 6384.4 7353.1 8596.6 9961.9
11395.2 12944.6 14764.3 17017.2 20178.3 22619.5 21685.7 19815.1 18183 16505.1
14026.4 11078.5 8143.4 5252.1 2669.9 937.6 0
4321.6 4682.8 5120.6 5549.1 5855.2 6040 6105.2 6089.7 6054.6 6006.2
5951.8 5907.8 5888.7 5877.1 5944.8 6185.3 6706.3 7538.5 8678.4 9978.5
11392.4 13025.4 15079.2 17648.8 20962.7 22707.9 21346.9 19656.2 18112 16454
13837.5 10808.2 7807.4 4876.8 2350.7 759.5 0
4321.6 4665.1 5058.9 5449.1 5736.8 5911.8 5994.5 6014.9 6028.4 6040.3
6059.6 6100.7 6176 6270.5 6426.2 6751.7 7322.4 8149.7 9227.6 10512.8
12052.1 13824.2 15868.6 18078.8 20294.9 20883.6 19634.7 18027.8 16340.6 14421.2
11733.7 8844.2 6155.4 3747.2 1751.2 558 0
4321.6 4647.5 4997.4 5349 5618.4 5783.4 5883.8 5940.2 6002.3 6074.5
6167.3 6293.4 6463.4 6664 6907.8 7318.2 7938.4 8761 9776.7 11047
12712 14623.2 16658 18508.7 19627.2 19059.2 17922.5 16399.3 14569.3 12388.6
9630 6880.4 4503.2 2617.7 1151.7 356.5 0
4321.6 4611.8 4918.6 5218.9 5454.1 5602.9 5695.6 5749.3 5804 5871.8
5968.7 6104 6280.3 6482.8 6734.3 7097 7616.1 8295.7 9149 10163.6
11380.2 12658.1 13791 14594 14794.7 13949.7 12754.3 11331.6 9779.2 8096.3
6167.2 4316.5 2781 1609.6 724 237.1 0
4321.6 4576.2 4839.9 5089.1 5289.8 5422.4 5507.3 5558.4 5605.5 5669
5770.2 5914.5 6097.4 6301.7 6560.7 6875.8 7293.7 7830.3 8521.4 9280
10048.2 10692.9 10924.3 10679.3 9961.9 8840.3 7586.1 6263.9 4989.1 3804.2
2704.4 1752.5 1058.8 601.6 296.5 117.7 0
4321.6 4538.2 4761.2 4969 5131.1 5242.7 5312.3 5345.6 5371.7 5406.8
5470.5 5570 5698.9 5833.4 5986.6 6158.2 6376.1 6661.2 7036.3 7436
7806.8 8047.6 7994.5 7621 6926 5986.3 5027.4 4088.1 3218.8 2460.8
1786 1210.3 779.7 479.6 256.4 106.3 0
4321.6 4500.4 4682.8 4849 4972.5 5062.9 5117.3 5132.9 5137.9 5144.5
5170.7 5225.4 5300.4 5365 5412.5 5440.7 5458.4 5492.1 5551.3 5591.9
5565.4 5402 5064.6 4562.9 3890.1 3132.3 2468.9 1912.4 1448.6 1117.4
867.6 668 500.8 357.9 216.4 94.9 0
4321.6 4462.2 4603.7 4732.1 4830.6 4895.4 4924.4 4909 4866.5 4814.5
4763.1 4728.7 4712.7 4692.8 4655.3 4591.1 4502.7 4411.5 4326.8 4256.8
4180.5 4051.6 3838.1 3536.9 3145.9 2677.9 2256.8 1852.2 1465.8 1169.3
914.7 700 514.1 360.2 215.3 93.7 0
4321.6 4424.1 4524.8 4615.1 4688.4 4727.9 4731.6 4685.1 4595.2 4484.5
4355.6 4232.1 4124.6 4020.1 3898.4 3741.5 3547.2 3331.3 3102.4 2921.7
2795.6 2701.4 2611.5 2510.7 2401.6 2223.5 2044.7 1791.8 1482.9 1221.4
961.8 732.2 527.4 362.8 213.9 92.5 0
4321.6 4387.6 4451 4512.2 4566.7 4590.1 4572 4493.3 4357.4 4198.1
4020.1 3857.5 3721.5 3604.2 3489 3353.3 3191.5 3012.9 2823.1 2673.1
2573.4 2507.7 2460.1 2403.8 2317.5 2167.6 2018.4 1806.6 1551.2 1318.2
1070.3 837.5 616.6 428.5 262 112.1 0
4321.6 4351.1 4377.2 4409.2 4444.7 4452.3 4412.5 4301.4 4119.6 3911.7
3684.8 3482.8 3318.3 3188.1 3079.5 2965.1 2835.8 2694.5 2543.9 2424.5
2351.2 2314.2 2308.7 2296.8 2233.4 2111.9 1992 1821.2 1619.4 1414.9
1178.7 942.8 705.6 494.2 310.1 131.8 0
4321.6 4315.8 4307.5 4314.2 4327.4 4329.1 4276 4140.9 3932.7 3698.9
3466.7 3284.3 3151.7 3053.8 2967.6 2867.3 2747 2612.7 2461 2317.5
2210.6 2152.5 2158.3 2164.1 2145.9 2101.1 1993.3 1817.5 1619.4 1431.1
1253.7 1066.3 853.2 620.2 403.8 170.8 0
4321.6 4276.5 4238.7 4225.1 4231.7 4240 4204.7 4096.9 3921.1 3721.6
3528.1 3359 3210.2 3079.9 2956.8 2827.8 2686.5 2536.4 2387.2 2254
2136.8 2049.4 2002.9 1975.1 1948.9 1918.4 1854 1739.3 1593.7 1431.5
1247.4 1063 852.7 627.2 412.9 182.4 0
4321.6 4244.7 4178.7 4145.2 4147.5 4171 4171.7 4109 3977.5 3805
3624.3 3451.8 3283.8 3123.5 2968.8 2814.5 2656.5 2496.6 2348.4 2221.5
2107.9 2020.8 1957.8 1909.4 1863.8 1811.9 1740.9 1645.1 1526.7 1385.5
1212.1 1034.6 829 615.6 400.5 177.4 0
4321.6 4213 4118.5 4065.4 4063.3 4102.4 4138.9 4121 4033.9 3888.5
3720.5 3544.7 3357.8 3167.1 2980.9 2801.3 2626.5 2456.8 2309.7 2189
2079.2 1992.5 1912.9 1843.7 1778.6 1705.6 1627.7 1550.9 1459.7 1339.6
1176.6 1006.3 805.1 604 388.1 172.5 0
4321.6 4184.3 4068.1 3999.1 3996.9 4058.3 4144.8 4193.3 4159.4 4031.7
3849.3 3650.7 3445.7 3237.2 3034.4 2839.7 2654.2 2479.4 2328.6 2206.9
2107.1 2034.4 1972.4 1907.7 1834.8 1741.3 1641.4 1546.6 1444.7 1317.7
1155.7 985.1 787.4 591.4 374 169.8 0
4321.6 4155.8 4017.8 3932.7 3930.6 4014.5 4150.8 4265.6 4285.1 4175.4
3978.3 3756.5 3533.6 3307.5 3087.8 2878 2681.9 2502.1 2347.9 2224.7
2135.1 2076.2 2031.8 1971.8 1890.8 1776.9 1655 1542.3 1429.8 1296
1134.6 963.8 769.5 578.8 359.9 167.2 0
4321.6 4130.7 3973.4 3876.9 3870.4 3967.1 4138.5 4304 4365.6 4280
4081.3 3839 3602.1 3373.2 3152.8 2942.9 2744.5 2561.5 2404.3 2279.9
2187.2 2124 2083.2 2032.1 1960.2 1857.7 1741.6 1622.2 1500.1 1351.4
1175.8 997.3 797.3 576.4 347.9 166.7 0
4321.6 4105.7 3928.9 3820.8 3810 3920 4126.3 4342.3 4446 4384.6
4184.3 3921.6 3670.7 3439.1 3218 3007.9 2807.2 2621 2460.6 2334.9
2239.1 2171.6 2134.6 2092.5 2029.5 1938.6 1828.3 1702.3 1570.4 1406.6
1216.9 1030.7 825 574.1 335.8 166.2 0
4321.6 4080.5 3888.6 3771.4 3754.5 3862.4 4076.4 4302.1 4427.4 4395.9
4222.8 3964.4 3705.5 3477.7 3264.4 3065.3 2873.2 2692.3 2534.6 2407.9
2304.4 2232.5 2188 2145.2 2083 1995.8 1883 1754.2 1615.2 1447.1
1253.5 1062.2 851.6 564.8 310.1 146.6 0
4321.6 4055.5 3848.2 3722.1 3698.9 3805 4026.4 4261.9 4408.7 4407
4261.1 4007.4 3740.4 3516.5 3310.9 3122.6 2939.4 2763.6 2608.6 2480.9
2369.8 2293.5 2241.2 2198.1 2136.8 2053 1937.8 1805.9 1660 1487.5
1290.2 1093.7 878.1 555.5 284.4 126.9 0
4321.6 4036.1 3817.2 3685.2 3654.8 3748.7 3946.2 4155.6 4287.1 4290.9
4165.9 3939.5 3688.8 3469.1 3277 3107.1 2943.2 2782.7 2635.9 2512.4
2410.2 2341.4 2292 2249.4 2188.2 2100.1 1979.2 1841.7 1692.3 1519.2
1319 1124 901.1 604.6 330.3 146.1 0
4321.6 4016.5 3786 3648.3 3610.5 3692.3 3865.9 4049.3 4165.7 4174.9
4070.9 3871.9 3637.1 3421.5 3243.4 3091.5 2946.9 2801.8 2663.3 2543.9
2450.7 2389.3 2342.9 2300.4 2239.6 2147.2 2020.7 1877.6 1724.7 1550.9
1347.9 1154.2 924 653.7 376.4 165.5 0
4321.6 4000.7 3764.3 3622.5 3581.7 3655 3809.2 3965.7 4063.3 4069.4
3977 3799.1 3585 3379.9 3204.9 3056.1 2916.8 2776.4 2640.4 2528
2449.7 2398 2354.8 2312.5 2252.8 2160 2033.8 1890.3 1736.9 1565.5
1363.2 1168.5 942.9 685.9 416.2 181.6 0
4321.6 3985 3742.5 3596.6 3552.5 3617.7 3752.5 3882.2 3960.9 3963.8
3883.5 3726.3 3532.6 3338.2 3166.6 3020.7 2886.8 2751.2 2617.7 2512
2449 2406.6 2366.8 2324.7 2266.1 2172.8 2046.7 1902.9 1749.2 1580.1
1378.4 1182.7 961.8 718.1 456 197.7 0
4321.6 3972.7 3727.1 3578.9 3535.7 3598.9 3726.4 3843.7 3911.7 3911.8
3838.4 3696.1 3517.2 3328.1 3151.2 2992.6 2846 2700.6 2559.8 2460.6
2407.9 2373.1 2337.6 2295.1 2237.3 2146.7 2021.7 1879.9 1730.5 1564.5
1370.8 1172.1 957.2 716.1 452.7 193.7 0
4321.6 3960.4 3711.7 3561.3 3519 3580.3 3700.6 3805 3862.3 3859.8
3793.4 3665.7 3501.6 3318 3135.9 2964.8 2805.6 2650 2502.1 2409.2
2366.8 2339.6 2308.4 2265.6 2208.6 2120.7 1996.6 1857 1711.7 1548.9
1363.2 1161.2 952.7 713.9 449.4 189.4 0
4321.6 3949.2 3699.9 3550.7 3510 3572.7 3690.6 3792.4 3846.5 3842.4
3777 3658.3 3501.6 3319.3 3132.6 2950 2778 2610.1 2455.2 2365.8
2326.6 2303.6 2276.9 2234.4 2176.4 2086.8 1963.8 1826.5 1682.5 1521
1339.8 1137.6 921 687.2 428.5 178.8 0
4321.6 3937.7 3688.1 3540.2 3501.1 3565.1 3680.7 3779.7 3830.8 3824.9
3760.8 3650.8 3501.6 3320.8 3129.3 2935.3 2750.8 2570.1 2408.2 2322.5
2286.5 2267.8 2245.4 2203.1 2144.2 2053 1931.1 1796 1653.4 1493.3
1316.4 1114.1 889.2 660.3 407.6 167.8 0
4321.6 3923.6 3676.5 3532.3 3497.4 3563.8 3679.8 3777.7 3825.8 3817.5
3751.2 3648.3 3504.1 3323.3 3127.6 2927 2734.6 2543.9 2378.1 2293.5
2258.7 2242.1 2222.2 2179.1 2119.4 2023.2 1905.4 1772.8 1626.8 1467.6
1291.8 1094.5 852.4 636.8 386.4 157.5 0
4321.6 3937.7 3688.1 3540.2 3501.1 3565.1 3680.7 3779.7 3830.8 3824.9
3760.8 3650.8 3501.6 3320.8 3129.3 2935.3 2750.8 2570.1 2408.2 2322.5
2286.5 2267.8 2245.4 2203.1 2144.2 2053 1931.1 1796 1653.4 1493.3
1316.4 1114.1 889.2 660.3 407.6 167.8 0
4321.6 3949.2 3699.9 3550.7 3510 3572.7 3690.6 3792.4 3846.5 3842.4
3777 3658.3 3501.6 3319.3 3132.6 2950 2778 2610.1 2455.2 2365.8
2326.6 2303.6 2276.9 2234.4 2176.4 2086.8 1963.8 1826.5 1682.5 1521
1339.8 1137.6 921 687.2 428.5 178.8 0
4321.6 3960.4 3711.7 3561.3 3519 3580.3 3700.6 3805 3862.3 3859.8
3793.4 3665.7 3501.6 3318 3135.9 2964.8 2805.6 2650 2502.1 2409.2
2366.8 2339.6 2308.4 2265.6 2208.6 2120.7 1996.6 1857 1711.7 1548.9
1363.2 1161.2 952.7 713.9 449.4 189.4 0
4321.6 3972.7 3727.1 3578.9 3535.7 3598.9 3726.4 3843.7 3911.7 3911.8
3838.4 3696.1 3517.2 3328.1 3151.2 2992.6 2846 2700.6 2559.8 2460.6
2407.9 2373.1 2337.6 2295.1 2237.3 2146.7 2021.7 1879.9 1730.5 1564.5
1370.8 1172.1 957.2 716.1 452.7 193.7 0
4321.6 3985 3742.5 3596.6 3552.5 3617.7 3752.5 3882.2 3960.9 3963.8
3883.5 3726.3 3532.6 3338.2 3166.6 3020.7 2886.8 2751.2 2617.7 2512
2449 2406.6 2366.8 2324.7 2266.1 2172.8 2046.7 1902.9 1749.2 1580.1
1378.4 1182.7 961.8 718.1 456 197.7 0
4321.6 4000.7 3764.3 3622.5 3581.7 3655 3809.2 3965.7 4063.3 4069.4
3977 3799.1 3585 3379.9 3204.9 3056.1 2916.8 2776.4 2640.4 2528
2449.7 2398 2354.8 2312.5 2252.8 2160 2033.8 1890.3 1736.9 1565.5
1363.2 1168.5 942.9 685.9 416.2 181.6 0
4321.6 4016.5 3786 3648.3 3610.5 3692.3 3865.9 4049.3 4165.7 4174.9
4070.9 3871.9 3637.1 3421.5 3243.4 3091.5 2946.9 2801.8 2663.3 2543.9
2450.7 2389.3 2342.9 2300.4 2239.6 2147.2 2020.7 1877.6 1724.7 1550.9
1347.9 1154.2 924 653.7 376.4 165.5 0
4321.6 4036.1 3817.2 3685.2 3654.8 3748.7 3946.2 4155.6 4287.1 4290.9
4165.9 3939.5 3688.8 3469.1 3277 3107.1 2943.2 2782.7 2635.9 2512.4
2410.2 2341.4 2292 2249.4 2188.2 2100.1 1979.2 1841.7 1692.3 1519.2
1319 1124 901.1 604.6 330.3 146.1 0
4321.6 4055.5 3848.2 3722.1 3698.9 3805 4026.4 4261.9 4408.7 4407
4261.1 4007.4 3740.4 3516.5 3310.9 3122.6 2939.4 2763.6 2608.6 2480.9
2369.8 2293.5 2241.2 2198.1 2136.8 2053 1937.8 1805.9 1660 1487.5
1290.2 1093.7 878.1 555.5 284.4 126.9 0
4321.6 4080.5 3888.6 3771.4 3754.5 3862.4 4076.4 4302.1 4427.4 4395.9
4222.8 3964.4 3705.5 3477.7 3264.4 3065.3 2873.2 2692.3 2534.6 2407.9
2304.4 2232.5 2188 2145.2 2083 1995.8 1883 1754.2 1615.2 1447.1
1253.5 1062.2 851.6 564.8 310.1 146.6 0
4321.6 4105.7 3928.9 3820.8 3810 3920 4126.3 4342.3 4446 4384.6
4184.3 3921.6 3670.7 3439.1 3218 3007.9 2807.2 2621 2460.6 2334.9
2239.1 2171.6 2134.6 2092.5 2029.5 1938.6 1828.3 1702.3 1570.4 1406.6
1216.9 1030.7 825 574.1 335.8 166.2 0
4321.6 4130.7 3973.4 3876.9 3870.4 3967.1 4138.5 4304 4365.6 4280
4081.3 3839 3602.1 3373.2 3152.8 2942.9 2744.5 2561.5 2404.3 2279.9
2187.2 2124 2083.2 2032.1 1960.2 1857.7 1741.6 1622.2 1500.1 1351.4
1175.8 997.3 797.3 576.4 347.9 166.7 0
4321.6 4155.8 4017.8 3932.7 3930.6 4014.5 4150.8 4265.6 4285.1 4175.4
3978.3 3756.5 3533.6 3307.5 3087.8 2878 2681.9 2502.1 2347.9 2224.7
2135.1 2076.2 2031.8 1971.8 1890.8 1776.9 1655 1542.3 1429.8 1296
1134.6 963.8 769.5 578.8 359.9 167.2 0
4321.6 4184.3 4068.1 3999.1 3996.9 4058.3 4144.8 4193.3 4159.4 4031.7
3849.3 3650.7 3445.7 3237.2 3034.4 2839.7 2654.2 2479.4 2328.6 2206.9
2107.1 2034.4 1972.4 1907.7 1834.8 1741.3 1641.4 1546.6 1444.7 1317.7
1155.7 985.1 787.4 591.4 374 169.8 0
4321.6 4213 4118.5 4065.4 4063.3 4102.4 4138.9 4121 4033.9 3888.5
3720.5 3544.7 3357.8 3167.1 2980.9 2801.3 2626.5 2456.8 2309.7 2189
2079.2 1992.5 1912.9 1843.7 1778.6 1705.6 1627.7 1550.9 1459.7 1339.6
1176.6 1006.3 805.1 604 388.1 172.5 0
4321.6 4244.7 4178.7 4145.2 4147.5 4171 4171.7 4109 3977.5 3805
3624.3 3451.8 3283.8 3123.5 2968.8 2814.5 2656.5 2496.6 2348.4 2221.5
2107.9 2020.8 1957.8 1909.4 1863.8 1811.9 1740.9 1645.1 1526.7 1385.5
1212.1 1034.6 829 615.6 400.5 177.4 0
4321.6 4276.5 4238.7 4225.1 4231.7 4240 4204.7 4096.9 3921.1 3721.6
3528.1 3359 3210.2 3079.9 2956.8 2827.8 2686.5 2536.4 2387.2 2254
2136.8 2049.4 2002.9 1975.1 1948.9 1918.4 1854 1739.3 1593.7 1431.5
1247.4 1063 852.7 627.2 412.9 182.4 0
4321.6 4315.8 4307.5 4314.2 4327.4 4329.1 4276 4140.9 3932.7 3698.9
3466.7 3284.3 3151.7 3053.8 2967.6 2867.3 2747 2612.7 2461 2317.5
2210.6 2152.5 2158.3 2164.1 2145.9 2101.1 1993.3 1817.5 1619.4 1431.1
1253.7 1066.3 853.2 620.2 403.8 170.8 0
4321.6 4351.1 4377.2 4409.2 4444.7 4452.3 4412.5 4301.4 4119.6 3911.7
3684.8 3482.8 3318.3 3188.1 3079.5 2965.1 2835.8 2694.5 2543.9 2424.5
2351.2 2314.2 2308.7 2296.8 2233.4 2111.9 1992 1821.2 1619.4 1414.9
1178.7 942.8 705.6 494.2 310.1 131.8 0
4321.6 4387.6 4451 4512.2 4566.7 4590.1 4572 4493.3 4357.4 4198.1
4020.1 3857.5 3721.5 3604.2 3489 3353.3 3191.5 3012.9 2823.1 2673.1
2573.4 2507.7 2460.1 2403.8 2317.5 2167.6 2018.4 1806.6 1551.2 1318.2
1070.3 837.5 616.6 428.5 262 112.1 0
4321.6 4424.1 4524.8 4615.1 4688.4 4727.9 4731.6 4685.1 4595.2 4484.5
4355.6 4232.1 4124.6 4020.1 3898.4 3741.5 3547.2 3331.3 3102.4 2921.7
2795.6 2701.4 2611.5 2510.7 2401.6 2223.5 2044.7 1791.8 1482.9 1221.4
961.8 732.2 527.4 362.8 213.9 92.5 0
4321.6 4462.2 4603.7 4732.1 4830.6 4895.4 4924.4 4909 4866.5 4814.5
4763.1 4728.7 4712.7 4692.8 4655.3 4591.1 4502.7 4411.5 4326.8 4256.8
4180.5 4051.6 3838.1 3536.9 3145.9 2677.9 2256.8 1852.2 1465.8 1169.3
914.7 700 514.1 360.2 215.3 93.7 0
4321.6 4500.4 4682.8 4849 4972.5 5062.9 5117.3 5132.9 5137.9 5144.5
5170.7 5225.4 5300.4 5365 5412.5 5440.7 5458.4 5492.1 5551.3 5591.9
5565.4 5402 5064.6 4562.9 3890.1 3132.3 2468.9 1912.4 1448.6 1117.4
867.6 668 500.8 357.9 216.4 94.9 0
4321.6 4538.2 4761.2 4969 5131.1 5242.7 5312.3 5345.6 5371.7 5406.8
5470.5 5570 5698.9 5833.4 5986.6 6158.2 6376.1 6661.2 7036.3 7436
7806.8 8047.6 7994.5 7621 6926 5986.3 5027.4 4088.1 3218.8 2460.8
1786 1210.3 779.7 479.6 256.4 106.3 0
4321.6 4576.2 4839.9 5089.1 5289.8 5422.4 5507.3 5558.4 5605.5 5669
5770.2 5914.5 6097.4 6301.7 6560.7 6875.8 7293.7 7830.3 8521.4 9280
10048.2 10692.9 10924.3 10679.3 9961.9 8840.3 7586.1 6263.9 4989.1 3804.2
2704.4 1752.5 1058.8 601.6 296.5 117.7 0
4321.6 4611.8 4918.6 5218.9 5454.1 5602.9 5695.6 5749.3 5804 5871.8
5968.7 6104 6280.3 6482.8 6734.3 7097 7616.1 8295.7 9149 10163.6
11380.2 12658.1 13791 14594 14794.7 13949.7 12754.3 11331.6 9779.2 8096.3
6167.2 4316.5 2781 1609.6 724 237.1 0
4321.6 4647.5 4997.4 5349 5618.4 5783.4 5883.8 5940.2 6002.3 6074.5
6167.3 6293.4 6463.4 6664 6907.8 7318.2 7938.4 8761 9776.7 11047
12712 14623.2 16658 18508.7 19627.2 19059.2 17922.5 16399.3 14569.3 12388.6
9630 6880.4 4503.2 2617.7 1151.7 356.5 0
